MITSUBISHI ELECTRIC Changes for the Better
Russia
These modules use an analog method for data input/output. This lineup of analog modules support high-speed, high-accuracy control to enable processes to be accurately controlled.
High conversion speed analog input modules
High conversion speed analog output modules
These modules are capable of both analog input and output functions.
8 channel analog input module with many convenient functions,high accuracy and HART master functionality
6 channel analog output module with many convenient functions,high accuracy and HART master functionality
Increased measurement accuracy for connection directly to an external load cell.
This module makes it easy to perform various control including positioning control, speed control, torque control, cam control and synchronous control.
High accuracy temperature input modules.
Temperature control modules with integrated PID control loops.
Loop control modules that are ideal for temperature and flow rate control environments which require a fast response.