MITSUBISHI ELECTRIC Changes for the Better
Russia

The easy to use entry model controller for simple applications

The ALPHA2 controllers offer simple, reliable control for a range of automation applications including lighting, air conditioning, security systems, temperature, and water control.

Advanced Tiny Giants

Alpha fills the gap between traditional relays and timers and a PLC. Offering functionality, reliability and flexibility but without the worry of cost of overheads.

Alpha is the perfect maintenance product, and yet can adequately control a new process from the start. The Alpha 2 (Alpha XL) can process up to 200 function blocks in a single program, and every single function (timers, counters, analog signal processing, calendar, clock etc.) can be used as many times as you need in all your programs.

What can you expect from the ALPHA series?

The integrated products of the ALPHA family replace many of the discrete components used in conventional systems, opening up a whole new range of possibilities for economical solutions.

  • Greenhouses and agricultural machinery
  • Pump controllers
  • Handling systems
  • Door, gate and window blind controllers
  • Special-purpose vehicles
  • Heating, air-conditioning and ventilation
  • Lighting systems
  • Alarm and security systems
  • Outdoor applications
All-in-one power supply, CPU, and I/O main unit. Built-in features include display, analog inputs, counters, timers and GSM functionality.
4 different I/O extension modules are available.
Options for analog outputs and temperature sensor inputs are available.
ASI interface for slaves is available.
Graphical programming interface for ALPHA2 series.
Lineup of cables and memory cassettes.