MITSUBISHI ELECTRIC Changes for the Better
Russia
Advanced, complex protection for critical electrical generation and distribution assets such as generator and transformers Reliable, complex and powerful protection relay for differential and related protection needs, featuring comprehensive diagnostics, monitoring and control functions, >55 ANSI protection functions in one relay, plus energy measurements with up to 31st harmonic spectrum analyser - 8x current, 8x voltage and 2x ground current inputs, Programmable logic functions, Various current rating CT module blocks (with voltage sensing) and essence balance CTs available, Built-in PLC / SCADA port as on core model