Новости

Последние новости

Обратите внимание, что приведенные данные точны на момент публикации и могут быть изменены в будущем без уведомления. На этой странице показаны только самые последние элементы. Для получения полного архива пресс-релизов нажмите «Поиск по категории или году».

FOR IMMEDIATE RELEASE No. 3893

Mitsubishi Electric Technology Estimates Organic Carbon in Farmland Using Optical Measurements and Soil Organic Carbon Dynamics Models (на английском языке)

Accurate, labor-saving solution for improved productivity and reduced greenhouse gas emissions
Comparison with conventional technology

Comparison with conventional technology

TOKYO, May 13, 2026Mitsubishi Electric Corporation (TOKYO: 6503) announced today that it has developed a technology to accurately estimate the amount of soil organic carbon (SOC) in agricultural land by combining optical measurements with two SOC dynamic models: a root biomass model1 and a microbially mediated organic matter decomposition model.2 The new technology will enable the efficient, low-cost, large-scale monitoring of SOC by eliminating the need for soil sampling and laboratory chemical analyses. By supporting the evaluation of agriculture‑derived carbon reductions within the GX‑ETS,3 which will be fully operational by the fiscal year ending March 2027, the technology will improve agricultural productivity and reduce greenhouse-gas emissions.

 

With the acceleration of Green Transformation (GX) policies and corporate and municipal emission‑reduction plans along with the Japanese government’s efforts to achieve its 2050 carbon‑neutral goal, agricultural soil is increasingly recognized as a promising way to store carbon. Benefits include reduced greenhouse gas emissions, improved soil-water retention and increased soil fertility for improved crop production. However, SOC is strongly influenced by biological and chemical processes, specifically microbial decomposition and root growth, and since these processes are difficult to observe directly, extensive soil sampling and laboratory analysis have traditionally been required.

 

Mitsubishi Electric’s new technology reproduces SOC dynamics by inputting aerial remote-sensing data and ground-based optical measurements into simulation models representing crop root growth and soil metabolic processes. In a demonstration in Toyotomi-cho, Hokkaido, Japan, the company confirmed that the technology can evaluate SOC across wide areas at low cost and substantially improves accuracy compared to conventional methods. The technology supports the preparation of various reports by providing data that can serve as objective evidence for third-party verification in monitoring, reporting and verification (MRV) required under the GX-ETS. Going forward, Mitsubishi Electric will conduct more demonstrations on different types of agricultural land in Japan and abroad, aiming to contribute to increased agricultural productivity, reduced greenhouse‑gas emissions and a more carbon‑neutral world.


  • 1

    A calculation method that predicts changes in SOC and nutrient levels by quantifying plant root biomass and growth dynamics.

  • 2

    A model that predicts the rate of organic‑matter decomposition by microbial activity and the associated carbon emissions.

  • 3

    A greenhouse gas emissions trading scheme in Japan, scheme in which companies set greenhouse gas emissions reduction targets and, through actual emission reductions as well as trading emission allowances and credits, aim to achieve both carbon neutrality and economic growth.