Новости
Обратите внимание, что приведенные данные точны на момент публикации и могут быть изменены в будущем без уведомления. На этой странице показаны только самые последние элементы. Для получения полного архива пресс-релизов нажмите «Поиск по категории или году».
Mitsubishi Electric’s New S-EIV-X Uses Remote Data to Optimize Energy Saving for Railway Operators
S-EIV-X and its functions
TOKYO, August 5, 2026 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today the launch of the S-EIV-X, a new model in its station energy saving inverter (S-EIV1) series. The system supplies train station facilities with surplus regenerative power realized when railway cars apply their brakes. Offered as a subscription service to help minimize upfront installation costs, the S-EIV-X features remote data acquisition capabilities that continuously collect feeder voltage2 and operating data of S-EIV-X.
As railway operators accelerate decarbonization initiatives, they are increasingly adopting technologies that make use of surplus regenerative power, including station energy saving inverters that supply electricity for station lighting, air conditioning, elevators and other equipment. The amount of surplus regenerative power available, however, varies according to fluctuations in feeder voltage caused by train operating conditions and changes in air-conditioning loads resulting from temperature differences between the inside and outside of the train. Maximizing the use of this energy therefore requires continuous monitoring of absorbed surplus regenerative power and feeder voltage fluctuations, and also maintaining optimal feeder voltage. Until now, collecting this data has required personnel to visit substations or station electrical rooms to manually operate the S-EIV monitoring panel, making continuous, timely monitoring difficult.
The new S-EIV-X overcomes these limitations by using a dedicated network to continuously and remotely collect feeder voltage values and operating data that enable the optimization of power utilization. In addition, if an abnormality occurs in the S-EIV-X unit itself, operational logs can be checked remotely, enabling faster initial diagnosis and response. Furthermore, the S-EIV-X incorporates high-voltage full-silicon carbide (SiC) power devices to realize a simplified power unit with fewer components, resulting in a more compact, lightweight design that improves both reliability and maintainability. In addition, by combining data collected by the S-EIV-X with simulation data for trains and substations on Mitsubishi Electric's SerendieTM digital platform and analyzing the data with the company's railway energy management solution (railway EMS3), Mitsubishi Electric will support railway operators in adopting more advanced energy-saving measures, including analysis of feeder voltage trends and optimization of substation output voltage.
Mitsubishi Electric expects the S-EIV-X to help railway operators strengthen their decarbonization efforts by enabling more advanced energy management and improving the effective use of surplus regenerative power.
- 1
A device that directly supplies station electrical equipment with surplus regenerative power that is generated when railway vehicles brake and which cannot be consumed by nearby running trains alone.
- 2
Voltage supplied to trains.
- 3
A new solution that builds on railway business energy solutions and extends to areas along railway lines and even urban development.