MITSUBISHI ELECTRIC Changes for the Better
Russia

PLC iQ-R IoT Gateway - OPC UA ServerClient, MQTT, Modbus,TeamViewer

FA-MOD PLC: Information Module

SeriesMELSEC IQ-R SERIES
TypeIOT GATEWAY

Product Dimensions & Weight

Width (mm)27,8
Height (mm)106
Depth (mm)110
Weight (kg)0,24

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)45
Other paper (g)26
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO