MITSUBISHI ELECTRIC Changes for the Better
Russia
The mains supply chokes compensate voltage fluctuations and simultaneously increase the efficiency. Applying the appropriate power choke an overall efficiency of up to 90% can be achieved. The use of a power choke is especially recommended for main circuits where high capacities are switched, for example via thyristors.