MITSUBISHI ELECTRIC Changes for the Better
Russia

Adaptor Module for Operator Panel FR-DU07

FA-Inverter: External Option

SeriesFR-F800 SERIES, FR-A800 SERIES, FR-A700 SERIES
TypeOPERATION PANEL CONNECTOR
Protection ClassIP20

Product Dimensions & Weight

Width (mm)90
Height (mm)60
Depth (mm)110
Weight (kg)0,005

Conformity

CECOMPLIANT
UL/cULNOT IN SCOPE
EACCOMPLIANT

Product Packaging

Cardboard (g)12
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)5
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO