MITSUBISHI ELECTRIC Changes for the Better
Russia

Ethernet/IP;ProfiNet I/O;BacNet/IP;IEC 61850;CC-Link IE;SLMP;MC Protocol;A/F800

FA-Inverter: Internal Option

SeriesFR-F800 SERIES, FR-A800 SERIES
TypeNETWORK/COMMUNICATION OPTION
Network InterfaceBACNET/IP, CC-LINK IE FIELD BASIC, ETHERNET/IP, IEC 61850, MODBUS/TCP, PROFINET, SLMP/MELSEC

Product Dimensions & Weight

Weight (kg)0,202

Conformity

CECOMPLIANT

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B